L-com

Category 5e Bulk Cable, SF/UTP Double Shielded 4-Pair 26AWG Stranded Conductor Industrial Outdoor Polyurethane PUR Black, 500FT

  • Picture of Category 5e Bulk Cable, SF/UTP Double Shielded 4-Pair 26AWG Stranded Conductor Industrial Outdoor Polyurethane PUR Black, 500FT
Picture of Category 5e Bulk Cable, SF/UTP Double Shielded 4-Pair 26AWG Stranded Conductor Industrial Outdoor Polyurethane PUR Black, 500FT
SKU TFCPUR5730-500
Available to Ship Call us
Quantity Price
1 - 4 $1,460.00
5 - 9 $1,401.60
10 - 24 $1,343.20
25 + Call Us
Price $1,460.00

All Prices are in US Dollars and do not include duties



The TFCPUR5730 is perfect for Industrial Ethernet applications where high EMI/RFI is present. This rugged cable features foil and braid shielding as well as a PUR jacket that stands up to UV exposure and oil based lubricants. Additional features include 26 AWG stranded conductors and a maximum operating temperature of 75°C. Available in 1,000, 500 and 100 foot increments. Order online today!

Features
  • Double shielded (Foil plus Braid) Cat5e bulk cable minimizes EMI/RFI interference
  • Used for Ethernet connectivity in harsh environments
  • Oil and UV resistant PUR jacket with dynamic -40° to +75°C temperature range
  • Max Voltage: 300V
  • Nominal cable diameter of 0.220" (5.6mm); Nominal conductor insulation OD of 0.039" (0.99mm)

Application
  • Industrial Ethernet
  • Factory automation
  • Manufacturing
  • Harsh environment networking
  • Outdoor networks


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.