L-com

Category 5E Bulk Cable, SF/UTP Double Shielded 4-Pair 24AWG Solid Conductor PVC Gray, 500FT

  • Picture of Category 5E Bulk Cable, SF/UTP Double Shielded 4-Pair 24AWG Solid Conductor PVC Gray, 500FT
Picture of Category 5E Bulk Cable, SF/UTP Double Shielded 4-Pair 24AWG Solid Conductor PVC Gray, 500FT
SKU TFSC2004-500
  Available for backorder
Quantity Price
1 - 9 $423.99
10 - 24 $407.03
25 - 99 $390.07
100 + Call Us
Price $423.99

All Prices are in US Dollars and do not include duties



For Protection against EMI/RFI interference, L-com's High-Performance Double Shielded Category rated bulk cable is the perfect choice. Featuring an aluminized polyester shield plus a braid and drain wire, this cable is designed to protect from EMI/RFI while maintaining high performance data transmission characteristics. Solid conductors are excellent for IDC jacks and premise wiring and are also suitable to be connectorized. Ensure the protection of your investment by utilizing this L-com exclusive cable. Talk to us about your project today!

Features
  • Double shielded (foil plus braid) Cat5e bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • EIA568 color-coded for compatibility with standard installations
  • Solid conductors terminate easily into standard IDC connectors and panels
  • Nominal cable diameter of 0.256" (6.5mm); Nominal conductor insulation OD of 0.043" (1.09mm)

Application
  • LAN
  • Premise wiring
  • Patch Cord Assembly
  • Voice/Video/Data
  • IEE 802.3an


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.