Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Category 5e Bulk Cable, S/UTP Braid Shielded 4-Pair 26AWG Stranded Conductor Hi-Flex Industrial Halogen Free Polyurethane PUR Teal, 100FT

  • Picture of Category 5e Bulk Cable, S/UTP Braid Shielded 4-Pair 26AWG Stranded Conductor Hi-Flex Industrial Halogen Free Polyurethane PUR Teal, 100FT
Picture of Category 5e Bulk Cable, S/UTP Braid Shielded 4-Pair 26AWG Stranded Conductor Hi-Flex Industrial Halogen Free Polyurethane PUR Teal, 100FT
SKU TFCHF2004-100
  Available for backorder
Quantity Price
1 - 4 $1,100.00
5 - 9 $1,056.00
10 - 24 $1,012.00
25 + Call Us
Price $1,100.00

All Prices are in US Dollars and do not include duties



Designed for environments where ordinary cables fail, this exclusive ultra flexible Category 5E shielded bulk cable from L-com is built to take a beating. With a Halogen-Free PUR jacket, this Hi-Flex cable will not breakdown when exposed to oil based lubricants making it ideal for robotic control systems on the factory floor. With a braided shield, EMI/RFI interference is minimized. Get the cable that is designed for your tough factory environment; install the L-com Hi-Flex shielded cable today.

Features
  • Braid Shielded Cat5e bulk cable to minimize EMI/RFI interference
  • Min Bend: Continuous Flex = 15x Cable OD; Stationary: 8x Cable OD
  • Zero Halogen, Oil Resistant, Industrial PUR Jacket
  • EIA/TIA 568, TSB-36, ISO/IEC 11801
  • Nominal cable diameter of 0.248" (6.3mm); Nominal conductor insulation OD of 0.039" (0.99mm)

Application
  • Industrial Ethernet
  • Factory automation
  • Manufacturing
  • Harsh environment networking


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.