Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Category 5E Bulk Cable, F/UTP Foil Shielded 4-Pair 26AWG Stranded Conductor CMR Rated PVC Lt. Gray, 100FT

  • Picture of Category 5E Bulk Cable, F/UTP Foil Shielded 4-Pair 26AWG Stranded Conductor CMR Rated PVC Lt. Gray, 100FT
Picture of Category 5E Bulk Cable, F/UTP Foil Shielded 4-Pair 26AWG Stranded Conductor CMR Rated PVC Lt. Gray, 100FT
SKU TFC2004-100
  Available for backorder
Quantity Price
1 - 24 $104.99
25 - 49 $99.74
50 - 99 $94.49
100 + Call Us
Price $104.99

All Prices are in US Dollars and do not include duties



For Protection against EMI/RFI interference L-com's High-Performance Category 5e Shielded bulk cable is the perfect choice. Designed for today's hi-speed networks, this Category 5e cable from L-com is made to out perform all others. With a 100% foil shield covering 4-Pair 26AWG stranded conductors, your data is protected from interference. Designed to exceed EIA568B standards, this cable will easily handle Ethernet applications. A foil wrap with a drain wire protects signals from external noise. Stranded conductors are flexible and designed for patch cord usage. The PVC jacket is CMR rated for applications where a stringent UL burn rating is required. Contact us today for all of your network cabling needs.

Features
  • Foil shielded Cat5e bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • EIA568 color-coded for compatibility with standard installations
  • 26AWG stranded conductors for flexibility
  • UL CMR burn rated PVC jacket for safety compliance
  • Nominal cable diameter of 0.222" (5.6mm); Nominal conductor insulation OD of 0.039" (0.99mm)

Application
  • LAN
  • Premise wiring
  • Patch Cord Assembly
  • Voice/Video/Data
  • IEE 802.3an


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.