L-com

Cat6a RJ45 Keystone Jack, IDC 110 90 degrees Punch Down, UTP (unshielded twisted pair), Black

  • Picture of Cat6a RJ45 Keystone Jack, IDC 110 90 degrees Punch Down, UTP (unshielded twisted pair), Black
  • Picture of Cat6a RJ45 Keystone Jack, IDC 110 90 degrees Punch Down, UTP (unshielded twisted pair), Black
  • Picture of Cat6a RJ45 Keystone Jack, IDC 110 90 degrees Punch Down, UTP (unshielded twisted pair), Black
  • Picture of Cat6a RJ45 Keystone Jack, IDC 110 90 degrees Punch Down, UTP (unshielded twisted pair), Black
  • Picture of Cat6a RJ45 Keystone Jack, IDC 110 90 degrees Punch Down, UTP (unshielded twisted pair), Black
Picture of Cat6a RJ45 Keystone Jack, IDC 110 90 degrees Punch Down, UTP (unshielded twisted pair), Black
SKU TSP801C6A-BLK
Available to Ship 2370
Quantity Price
1 - 24 $8.99
25 - 49 $8.54
50 - 99 $8.09
100 + Call Us
Price $8.99

All Prices are in US Dollars and do not include duties



L-com’s TSP801C6A-BLK is a keystone jack with network speeds up to 10 Gigabit. This jack features an IDC 110 90 degrees punch down termination on the rear side. Our Ethernet jack is Cat6a rated and comes in a black color. The jack is suitable for IT technicians, network providers, ISPs, home office, brick and mortar office applications.

The punch down RJ45 jack offers the user the ability to color coordinate to ensure the correct cable is connected to the correct port. This cost-effective Cat6a jack is available in the UTP (unshielded twisted pair) shielding type. L-com’s TSP801C6A-BLK RJ45 jack serves IT, server maintenance, schools, WFH office, food and beverage industries.

L-com has one of the largest in-stock selections of keystone jacks, with same-day shipment for local, domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Cat6a RJ45 keystone jack that meets your needs.


Features
  • Cat6a Ethernet jack capable of 10 Gig speeds
  • Configured with both 568A and 568B wiring schemes to work with all installations
  • compatible with solid or stranded conductors 23-26 AWG
  • Black ABS plastic housing

Application
  • Premise Wiring
  • LAN installations
  • Ethernet LANs
  • Telecom Infrastructure


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.