L-com

Category 6a, Right Angle, Ethernet, Inline Coupler, Shielded, Indoor

  • Picture of Category 6a, Right Angle, Ethernet, Inline Coupler, Shielded, Indoor
  • Picture of Category 6a, Right Angle, Ethernet, Inline Coupler, Shielded, Indoor
  • Picture of Category 6a, Right Angle, Ethernet, Inline Coupler, Shielded, Indoor
  • Picture of Category 6a, Right Angle, Ethernet, Inline Coupler, Shielded, Indoor
  • Picture of Category 6a, Right Angle, Ethernet, Inline Coupler, Shielded, Indoor
Picture of Category 6a, Right Angle, Ethernet, Inline Coupler, Shielded, Indoor
SKU TDG1026KS-RAC6A
  Available for backorder
Quantity Price
1 - 24 $23.39
25 - 49 $22.22
50 - 99 $21.05
100 + Call Us
Price $23.39

All Prices are in US Dollars and do not include duties



The L-com TDG1026KS-RAC6A is an indoor Category 6a data adapter. Our Ethernet adapter has a right angle body. The Category 6a keystone coupler is suitable for LAN, premise wiring, MDF, IDF, and Ethernet applications. Make your online purchase right now to take advantage of our same-day shipping.

Our Category 6a data adapter has an overall length of 1.18 inches and a width of 0.79 inches. This shielded Ethernet adapter is designed to withstand temperatures between -10 to +60 deg C. The indoor inline coupler has an in-series connection and an 8x8, RJ45 jack connector configuration.

The Ethernet right angle adapter has gold plated RJ45 female connectors. This keystone Ethernet data adapter has an in-series connection type. Our Category 6a data adapter features shielded jacks to prevent EMI/RFI interference, gold-plated contacts for reliable connections with repeated mating cycles, and a high performance Cat 6A right angle keystone design for panel, wall plate, or enclosure mounting.

L-com has the largest in-stock selection of Ethernet data adapters for international and domestic orders with same-day shipment. All our adapters are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Category 6a data adapter for your requirements.


Features
  • High Performance Ethernet Coupler for panel and wall plate mounting
  • Keystone Style Snap in mounting design for compatibility with common wall plates and rack panel
  • Fully shielded housing options reduce EMI/RFI interferenceEIA568A/B dual wiring provides compatibility in every installation
  • Right angle for better access in tight spaces

Application
  • Premise wiring
  • Voice/data networking
  • Telecommunications
  • Ethernet

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.