L-com

1U Cat6A 48 Port Unshielded Patch Panel

  • Picture of 1U Cat6A 48 Port Unshielded Patch Panel
  • Picture of 1U Cat6A 48 Port Unshielded Patch Panel
  • Picture of 1U Cat6A 48 Port Unshielded Patch Panel
Picture of 1U Cat6A 48 Port Unshielded Patch Panel
SKU DCP110C6A-48
Available to Ship 434
Quantity Price
1 - 9 $413.99
10 - 24 $397.43
25 - 99 $380.87
100 + Call Us
Price $413.99

All Prices are in US Dollars and do not include duties



L-com DCP110C6A-48 is a Category 6a unshielded patch panel used to connect Ethernet lines to a rack or cabinet. This patch panel has 48-ports and an unshielded design that provides robust performance for reliable data transmission over long distances. Our unshielded patch panel features 110 IDC punch-down blocks for fast and simple cable transmissions.

The Category 6a patch panel from L-com is available in 1 U rack unit size with a lead-free press-fit design. The DCP110C6A-48 high-quality patch panel uses an RJ45 female connector. The telecom system’s incoming and outgoing lines are connected using a 48-port patch panel. This panel is specifically stocked to be readily available for same business day shipping.

The L-com DCP110C6A-48 unshielded low-profile panel design saves space and allows more panels to be installed. This Category 6a panel uses eco-friendly, lead-free construction with standard 110 IDC punch-down bulk cable termination. The Category 6a high-density patch panel is suitable for network installers, call centers, server rooms, IT infrastructure, and telecommunications wiring closet applications. The 48-port of the patch panel is used to connect a local area networks (LAN) or telecom system’s incoming and outgoing lines.

L-com has one of the largest in-stock selections of Category 6a patch panels and racks for international and domestic orders. This 48-port patch panel is available in shielded and unshielded versions. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal Category 6a unshielded patch panel for your requirements.


Features
  • Category 6a Ports for High Speed Connectivity
  • Low profile 48 port 1U (1.75" x 19") rack mount panel design allows for higher port density, while taking up less rack space
  • Numbered ports for easy identification
  • Industry Standard IDC 110 terminal blocks for fast and simple cable terminations
  • Lead Free Press fit Design, No Solder Joints

Application
  • Equipment rooms
  • LAN aggregation
  • Wiring closets
  • 802.3/802.3u
  • Data center management

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.