The L-com TRD634AFLBR-BLK-10F is an indoor Cat6a Ethernet cable with a 34 AWG wire size. This Category 6a-rated Ethernet cable assembly has 50um gold plated RJ45 male connectors. Our Cat6a Ethernet cable is suitable for data centers and data center edge, high speed LAN, medical devices and environments, conference rooms and A/V media set-ups, and office and home office (WFM) usage applications. Make your online purchase right now to take advantage of our same-day shipping.
This Cat6a slim flat cable with nylon covered jacket has a 10-foot length. Our flat Ethernet data cable assembly is designed to withstand temperatures between -20 to +60 deg C. This indoor Ethernet cable assembly has an in-series connection and an 8x8, RJ45 connector configuration. Our Ethernet cable assembly has 34 AWG stranded conductors.
Our Ethernet cable assembly has an U/UTP construction. This flat Ethernet black cable has a 10-foot-length. The Cat6a Ethernet data cable assembly has 8 strands and 4 twisted pairs. Our straight wired Ethernet cable assembly with 34 AWG is available in black color.
L-com has the largest in-stock selection of Ethernet cables for international and domestic orders with the same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Ethernet-telephony cables for your requirements.
Features
- Cat6a cable capable of producing speeds up to 10 Gbps
- 34AWG conductors allow the conductors to fit in a flat cable jacket
- Flat form of the cable reduces tangles and provides greater flexibility
- Nylon covering on jacket increases durability and protects the cable from cuts and scratches
- Available in lengths off the shelf ranging from 1 foot to 25 feet
Application
- Data centers and data center edge
- High speed LAN
- Medical devices and environments
- Conference rooms and A/V media set-ups
- Office and home office (WFM) use