L-com

Cat6a, Ethernet Cable, U/UTP, 32 AWG, Indoor, Slim Cable with Nylon Covered Jacket, Blue, 20-foot

  • Picture of Cat6a, Ethernet Cable, U/UTP, 32 AWG, Indoor, Slim Cable with Nylon Covered Jacket, Blue, 20-foot
  • Picture of Cat6a, Ethernet Cable, U/UTP, 32 AWG, Indoor, Slim Cable with Nylon Covered Jacket, Blue, 20-foot
  • Picture of Cat6a, Ethernet Cable, U/UTP, 32 AWG, Indoor, Slim Cable with Nylon Covered Jacket, Blue, 20-foot
  • Picture of Cat6a, Ethernet Cable, U/UTP, 32 AWG, Indoor, Slim Cable with Nylon Covered Jacket, Blue, 20-foot
Picture of Cat6a, Ethernet Cable, U/UTP, 32 AWG, Indoor, Slim Cable with Nylon Covered Jacket, Blue, 20-foot
SKU TRD632ABR-BLU-20F
Available to Ship 20
Quantity Price
1 - 24 $28.19
25 - 49 $26.78
50 - 99 $25.37
100 + Call Us
Price $28.19

All Prices are in US Dollars and do not include duties



The L-com TRD632ABR-BLU-20F is an indoor Cat6a Ethernet cable with a 32 AWG wire size. This Cat6a slim cable with nylon covered jacket has a 20-foot length. Our Cat6a Ethernet cable is suitable for data centers and data center edge, high speed LAN, medical devices and environments, conference rooms and A/V media set-ups, and office and home office (WFM) usage applications. Make your online purchase right now to take advantage of our same-day shipping.

The Category 6a-rated Ethernet cable assembly has 50um gold plated RJ45 male connectors. This slim-line Ethernet data cable assembly is designed to withstand temperatures between -20 to +60 deg C. Our straight wired Ethernet cable assembly with 32 AWG is available in blue color. This indoor Ethernet cable assembly has an in-series connection and an 8x8, RJ45 connector configuration.

This slim-line blue Ethernet cable has a 20-foot length. Our Ethernet cable assembly has an U/UTP construction and 32 AWG stranded conductors. The Cat6a Ethernet data cable assembly has 8 strands and 4 twisted pairs.

L-com has the largest in-stock selection of Ethernet cables for international and domestic orders with the same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Ethernet-telephony cables for your requirements.


Features
  • Cat6a cable capable of producing speeds up to 10 Gbps
  • 32AWG conductors make the cable have a smaller outer diameter, allowing greater airflow in tight spaces
  • Nylon covering on jacket increases durability and protects the cable from cuts and scratches
  • Available in lengths off the shelf ranging from 1 foot to 25 feet

Application
  • Data centers and data center edge
  • High speed LAN
  • Medical devices and environments
  • Conference rooms and A/V media set-ups
  • Office and home office (WFM) use


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.