L-com

Cat6a, Ethernet Cable, U/UTP, 28 AWG, Industrial Outdoor, Slim Cable with Flexible Armor Jacket, Black, 25-foot

  • Picture of Cat6a, Ethernet Cable, U/UTP, 28 AWG, Industrial Outdoor, Slim Cable with Flexible Armor Jacket, Black, 25-foot
  • Picture of Cat6a, Ethernet Cable, U/UTP, 28 AWG, Industrial Outdoor, Slim Cable with Flexible Armor Jacket, Black, 25-foot
  • Picture of Cat6a, Ethernet Cable, U/UTP, 28 AWG, Industrial Outdoor, Slim Cable with Flexible Armor Jacket, Black, 25-foot
  • Picture of Cat6a, Ethernet Cable, U/UTP, 28 AWG, Industrial Outdoor, Slim Cable with Flexible Armor Jacket, Black, 25-foot
Picture of Cat6a, Ethernet Cable, U/UTP, 28 AWG, Industrial Outdoor, Slim Cable with Flexible Armor Jacket, Black, 25-foot
SKU TRD628A-IAC-25F
Available to Ship 10
Quantity Price
1 - 24 $86.69
25 - 49 $82.36
50 - 99 $78.02
100 + Call Us
Price $86.69

All Prices are in US Dollars and do not include duties



The L-com TRD628A-IAC-25F is an industrial outdoor Cat6a Ethernet cable with a 28 AWG wire size. This Category 6a-rated Ethernet cable assembly has 50um gold plated RJ45 male connectors. Our Cat6a Ethernet cable is suitable for data centers and data center edge, high speed LAN, medical devices and environments, conference rooms and A/V media set-ups, and office and home office (WFM) usage applications. Make your online purchase right now to take advantage of our same-day shipping.

This slim-line industrial outdoor data cable assembly is designed to withstand temperatures between -20 to +60 deg C. The cable assembly has 28 AWG stranded conductors. Our slim-line black Ethernet cable has a 1-foot length. This Ethernet cable assembly has U/UTP construction.

This industrial outdoor Ethernet cable assembly has an in-series connection and an 8x8, RJ45 connector configuration. Our Cat6a slim cable with flexible armor jacket has a 25-foot length. The Cat6a Ethernet data cable assembly has 8 strands and 4 twisted pairs. Our straight wired Ethernet cable assembly with 28 AWG is available in black color.

L-com has the largest in-stock selection of Ethernet: industrial outdoor cables for international and domestic orders with the same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Ethernet-telephony cables for your requirements.


Features
  • Cat6a cable capable of producing speeds up to 10 Gbps
  • 28AWG conductors make the cable have a smaller outer diameter, allowing greater airflow in tight spaces
  • High elasticity PVC jacket provides extra durability against UV radiation and weather resistance
  • Available in lengths off the shelf ranging from 1 foot to 50 feet

Application
  • Industrial Ethernet
  • Factory Automation
  • Manufacturing
  • Harsh Environment applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.