L-com

Cat6a Ethernet Cable Assembly, RJ45 to RJ45, Shielded CMR Blue PVC, 26 AWG, 12 M

  • Picture of Cat6a Ethernet Cable Assembly, RJ45 to RJ45, Shielded CMR Blue PVC, 26 AWG, 12 M
  • Picture of Cat6a Ethernet Cable Assembly, RJ45 to RJ45, Shielded CMR Blue PVC, 26 AWG, 12 M
  • Picture of Cat6a Ethernet Cable Assembly, RJ45 to RJ45, Shielded CMR Blue PVC, 26 AWG, 12 M
  • Picture of Cat6a Ethernet Cable Assembly, RJ45 to RJ45, Shielded CMR Blue PVC, 26 AWG, 12 M
  • Picture of Cat6a Ethernet Cable Assembly, RJ45 to RJ45, Shielded CMR Blue PVC, 26 AWG, 12 M
Picture of Cat6a Ethernet Cable Assembly, RJ45 to RJ45, Shielded CMR Blue PVC, 26 AWG, 12 M
SKU TRD695ASR-BLU-12M
Available to Ship 10
Quantity Price
1 - 24 $82.99
25 - 49 $78.84
50 - 99 $74.69
100 + Call Us
Price $82.99

All Prices are in US Dollars and do not include duties



The L-com TRD695ASR-BLU-12M is a Cat6a Ethernet cable built with 26 AWG wire and is suitable for high speed data centers, 10GBASE-T 10/100/1000/10000, IEEE 802.3an, and 10gig Category 6a applications. This round CMR-rated Ethernet cable has a 12-meter length. This cable is built with stranded conductors and comes in a blue jacket. Make your online purchase right now to take advantage of our same-day shipping.

This round Ethernet data cable assembly is designed to withstand temperatures between -20 to 75 deg C. The TRD695ASR-BLU-12M has an F/UTP construction and a CMR-rated PVC jacket. The shielded construction improves resistance to external interference. This 12 meter Cat6a cable assembly is made with a PVC jacket and supports 10gig speeds for modern speed and futureproofing existing systems.

The L-com TRD695ASR-BLU-12M has RJ45 male to male connectors. This shielded Ethernet cable assembly has 8 conductors in 4 twisted pairs. L-com’s RJ45 male to male cable assembly has a PVC jacket of 0.236-inch diameter. This Category 6a Ethernet cable features 10 gig Cat6a data transmission for futureproofing systems to support the latest data speeds and has an in-series connection and an 8x8, RJ45 connector configuration. It also has a snagless boot on both ends of the cable.

L-com has the largest in-stock selection of Cat6a Ethernet cables for international and domestic orders with the same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Ethernet-telephony Category 6a cable assembly for your requirements.


Features
  • Shielded F/UTP cable construction for improved resistance to interference
  • 10 gig Cat6a data transmission for futureproofing systems to support the latest data speeds
  • CMR rated PVC jacket; temp range -20°C to 75°C
  • 26 AWG Cat6a cable available in blue, green, grey, black, red, and yellow

Application
  • High speed data center applications
  • 10GBASE-T - 10/100/1000/10000
  • IEEE 802.3an
  • 10gig Category 6a


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.