L-com

Cat6A Antimicrobial RJ45 Keystone Jack, Unshielded

  • Picture of Cat6A Antimicrobial RJ45 Keystone Jack, Unshielded
  • Picture of Cat6A Antimicrobial RJ45 Keystone Jack, Unshielded
  • Picture of Cat6A Antimicrobial RJ45 Keystone Jack, Unshielded
  • Picture of Cat6A Antimicrobial RJ45 Keystone Jack, Unshielded
  • Picture of Cat6A Antimicrobial RJ45 Keystone Jack, Unshielded
Picture of Cat6A Antimicrobial RJ45 Keystone Jack, Unshielded
SKU TSPAMJC6A
Available to Ship 1464
Quantity Price
1 - 24 $10.39
25 - 49 $9.87
50 - 99 $9.35
100 + Call Us
Price $10.39

All Prices are in US Dollars and do not include duties



L-com’s TSPAMJC6A is antimicrobial keystone jack, which discourages the growth of bacterial colonies, resulting in cleaner work spaces, especially in high traffic areas. This jack is unshielded and comes with an ABS+PC shutter. Our keystone jack is compatible with 23 to 26 AWG solid and standard wire conductor, 5.5 to 9 mm cable outer diameter and has a minimum of 750 life cycles. This RJ45 jack is suitable for hospital IT, restaurant and school applications.

L-com’s TSPAMJC6A jack is Cat6A rated and comes with a PC UL94V-0, white, ISO22196 antimicrobial RJ45 housing. This unshielded jack contact is made from phosphor bronze material with nickel plating. The RJ45 jack has an operating temperature range of -10 to 60 degrees C. Our Cat6A antimicrobial jack serves the medical, industrial automation, food production and education industries.

L-com has one of the largest in-stock selections of antimicrobial keystone jacks, with same-day shipment for local, domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Cat6A RJ45 keystone jack that meets your needs.


Features
  • Cat6A speeds for modern Ethernet capabilities
  • White antimicrobial housing is ideal for high traffic situations
  • Antimicrobial material resists bacterial growth and is great for medical applications as well as schools and restaurants
  • Compatible with 23-26AWG solid or stranded wire

Application
  • Medical facilities, hospitals, doctor's offices, pharmaceuticals, device manufacturing and laboratories
  • Food, beverage, restaurants, kitchen and hospitality industry
  • Education, schools, libraries, public spaces and government infrastructure
  • Data center and dense patching applications like racks and panels
  • Public places such as retail and transit stations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.