All Prices are in US Dollars and do not include duties
L-com’s TSPFTRC6-BLU is a rotatable field term plug used to terminate the end of a cable or conduit in an electrical installation. The IDC terminals of the RJ45 plug made from copper alloy material with tin plating. Our field term plug is suitable for hospital IT, restaurant and school applications.
L-com’s TSPFTRC6-BLU plug is compatible with 23 to 26 AWG solid and standard wire conductor, 4.4 to 6.8 mm cable outer diameter and has a minimum of 750 life cycles. Our Cat6 plug comes in blue and has an operating temperature range of -10 to 60 degrees C. This rotatable plug serves the medical, industrial automation, food production and education industries.
L-com has one of the largest in-stock selections of Cat6 RJ45 plugs, with same-day shipment for local, domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the rotatable field term plug that meets your needs.