L-com

Cat6, RJ45 In-line Receptacle, Anodized finish with Dust Cap

  • Picture of Cat6, RJ45 In-line Receptacle, Anodized finish with Dust Cap
  • Picture of Cat6, RJ45 In-line Receptacle, Anodized finish with Dust Cap
  • Picture of Cat6, RJ45 In-line Receptacle, Anodized finish with Dust Cap
Picture of Cat6, RJ45 In-line Receptacle, Anodized finish with Dust Cap
SKU ECSP5201UA0
Available to Ship 1
Quantity Price
1 - 9 $239.99
10 - 24 $235.19
25 - 99 $230.39
100 + Call Us
Price $239.99

All Prices are in US Dollars and do not include duties



These ruggedized Category 5e or Category 6 RJ45 receptacles are transversely sealed and carry an IP68 rating even with no mate or dust cap. They are designed to work with L-com's line of ruggedized RJ45 plugs but will mate to a standard RJ45. These parts are designed to be built with cables that have an outer diameter of .190-.270 or .271-.330 inches. The Zinc-Nickel and Electroless Nickel version contain an EMI grounding plate to ensure full grounding of shielded RJ45 cables. Dust caps are included. Category 6 versions come with a supplied RJ45 but Category 5e versions do not. Choose your bulk cable from L-com's wide selection. Order ruggedized connectors online today

Features
  • Designed to work with cables that have an OD of .190-.270 inches
  • Supplied RJ45 suitable for solid or stranded conductor ODs of .037-.042 inches and rated for Category 6
  • Anodized Aluminum finish is unshielded, RoHS compliant and black in color
  • Category 6 rated
  • Ruggedized RJ45 Jacks are able to mate with L-com's line of Ruggedized Plugs as well as assemblies built using those plugs or standard RJ45's

Application
  • Factory network
  • Industrial process control
  • 10/100/1000 Base-T networks
  • Battlefield communication systems
  • Harsh environment

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.