L-com

Cat 8 40Gig Ethernet Cable, S/FTP 24AWG, Dual Color Molded, PVC Jacket, Black, 1FT

  • Picture of Cat 8 40Gig Ethernet Cable, S/FTP 24AWG, Dual Color Molded, PVC Jacket, Black, 1FT
  • Picture of Cat 8 40Gig Ethernet Cable, S/FTP 24AWG, Dual Color Molded, PVC Jacket, Black, 1FT
  • Picture of Cat 8 40Gig Ethernet Cable, S/FTP 24AWG, Dual Color Molded, PVC Jacket, Black, 1FT
  • Picture of Cat 8 40Gig Ethernet Cable, S/FTP 24AWG, Dual Color Molded, PVC Jacket, Black, 1FT
Picture of Cat 8 40Gig Ethernet Cable, S/FTP 24AWG, Dual Color Molded, PVC Jacket, Black, 1FT
SKU TRD824DC-BLK-1F
Available to Ship 65
Quantity Price
1 - 24 $17.39
25 - 49 $16.52
50 - 99 $15.65
100 + Call Us
Price $17.39

All Prices are in US Dollars and do not include duties



The L-com TRD824DC-BLK-1F is an indoor Category 8 Ethernet cable with a 24AWG wire gauge. This Category 8 Ethernet cable has a CM PVC jacket rating and dual color molding on the boot. Our Category 8 indoor cable is appropriate for 10GBASE-T, 25GBASE-T, and 40GBASE-T applications, as well as data centers and their edge, server rooms, and servers to switch, top-of-rack (ToR), end-of-row (EoR), and middle-of-row (MoR) topologies. Make your purchase online right away to take advantage of our same-day shipping.

Our 24 AWG straight wired Ethernet cable assembly is available in black and has a length of 1 foot. This round Ethernet data cable assembly is designed to resist temperatures ranging from -20 to +60 degrees Celsius. Our TRD824DC-BLK-1F Ethernet cable assembly is S/FTP constructed with an overall braid shield over individually shielded pairs.

The indoor Ethernet cord features 50µm gold-plated RJ45 male connectors. Our double shielded Ethernet cable assembly consists of a foil shielded twisted pair under an overall braid shield and 24 AWG stranded wires. The Category 8 Ethernet data cable assembly from L-com contains 8 strands and 4 twisted pairs. This Category 8 data cable has a 2000 bandwidth and can reach speeds of up to 40 gigabits. Our indoor Ethernet cable assembly features an in-series connection and an 8x8 RJ45 connector construction.

L-com has the largest in-stock selection of 40 gigabit Ethernet cables for international and domestic orders with the same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. L-com offers an extensive selection of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Ethernet-telephony cables for your requirements.


Features
  • Category 8 rated Ethernet cable assembly with up to 2000MHz bandwidth and 25 to 40 gigabit performance
  • S/FTP construction using an overall braid shield around individually foil shielded twisted pairs and 24AWG solid conductors
  • 50um gold plated RJ45 (8x8) male plug connectors
  • PVC Jacket
  • Off the shelf lengths available for same day shipping range from 1 foot to 25.0 feet

Application
  • Data centers and data center edge
  • Server rooms and server to switch
  • Top-of-Rack (ToR), End-of-Row (EoR) and Middle-of-Row (MoR) topology
  • Copper to Fiber; Fiber to Copper
  • 10GBASE-T, 25GBASE-T and 40GBASE-T


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.