L-com

Cat 8, 40 gigabit, Ethernet Cable, S/FTP, 28 AWG, Twisted Pair, Slim Cable with Short Body Connector, Indoor, LSZH Jacket, Blue, 10-foot

  • Picture of Cat 8, 40 gigabit, Ethernet Cable, S/FTP, 28 AWG, Twisted Pair, Slim Cable with Short Body Connector, Indoor, LSZH Jacket, Blue, 10-foot
  • Picture of Cat 8, 40 gigabit, Ethernet Cable, S/FTP, 28 AWG, Twisted Pair, Slim Cable with Short Body Connector, Indoor, LSZH Jacket, Blue, 10-foot
  • Picture of Cat 8, 40 gigabit, Ethernet Cable, S/FTP, 28 AWG, Twisted Pair, Slim Cable with Short Body Connector, Indoor, LSZH Jacket, Blue, 10-foot
  • Picture of Cat 8, 40 gigabit, Ethernet Cable, S/FTP, 28 AWG, Twisted Pair, Slim Cable with Short Body Connector, Indoor, LSZH Jacket, Blue, 10-foot
Picture of Cat 8, 40 gigabit, Ethernet Cable, S/FTP, 28 AWG, Twisted Pair, Slim Cable with Short Body Connector, Indoor, LSZH Jacket, Blue, 10-foot
SKU TRD828ZTR-BLU-10F
Available to Ship 39
Quantity Price
1 - 24 $41.79
25 - 49 $39.70
50 - 99 $37.61
100 + Call Us
Price $41.79

All Prices are in US Dollars and do not include duties



The L-com TRD828ZTR-BLU-10F is an indoor Cat 8 Ethernet cable with a 28 AWG wire size. This Ethernet cable assembly has an S/FTP construction using an overall braid shield type over individually shielded pairs. Our Cat 8 Ethernet cable is suitable for data centers and data center edge, server rooms and servers to switch, top-of-rack (ToR), end-of-row (EoR), and middle-of-row (MoR) topologies, copper to fiber and fiber to copper, and 10GBASE-T, 25GBASE-T, and 40GBASE-T applications. Make your online purchase right now to take advantage of our same-day shipping.

Our straight wired Ethernet cable assembly with 28 AWG is available in blue color. This slim-line Ethernet data cable assembly is designed to withstand temperatures between -20 to +60 deg C. Our Cat 8 slim cable with a short body connector has a LSZH jacket rating. Our indoor Ethernet cable assembly has an in-series connection and an 8x8, RJ45 connector configuration.

This slim-line blue Ethernet cable has a 10-foot length. The Category 8-rated Ethernet cable assembly has 50um gold plated RJ45 male connectors. Our double shielded Ethernet cable assembly has a foil shielded twisted pair under an overall braid shield and 28 AWG solid conductors. The Cat 8 Ethernet data cable assembly has 8 strands and 4 twisted pairs. This Cat 8 cable has a 2000 MHz bandwidth and up to 40 gigabit performance.

L-com has the largest in-stock selection of 40 gigabit Ethernet cables for international and domestic orders with the same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Ethernet-telephony cables for your requirements.


Features
  • Category 8 rated Ethernet cable assembly with up to 2000MHz bandwidth and 25 to 40 gigabit performance
  • S/FTP construction using an overall braid shield around individually foil shielded twisted pairs and 28AWG solid conductors
  • Slim outer diameter of 4.9mm to increase airflow in small spaces
  • 50um gold plated RJ45 (8x8) male plug connectors
  • LSZH Jacket
  • Off the shelf lengths available for same day shipping range from 1 foot to 25.0 feet

Application
  • Data centers and data center edge
  • Server rooms and server to switch
  • Top-of-Rack (ToR), End-of-Row (EoR) and Middle-of-Row (MoR) topology
  • Copper to Fiber; Fiber to Copper
  • 10GBASE-T, 25GBASE-T and 40GBASE-T


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.