We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Cat 8, 40 gigabit, Ethernet Cable, S/FTP, 24 AWG, Twisted Pair, Dual Color Molded, Indoor, LSZH Jacket, Black, 3-foot

SKU TRD824ZDC-BLK-3F
Available to Ship 50
Quantity Price
1 - 24 $21.59
25 - 49 $20.51
50 - 99 $19.43
100 + Call Us
Price $21.59

All Prices are in US Dollars and do not include duties



The L-com TRD824ZDC-BLK-3F is an indoor Cat 8 Ethernet cable with a 24 AWG wire size. This Cat 8 cable has dual color molding on the boot and a LSZH jacket rating. Our Cat 8 Ethernet cable is suitable for data centers and data center edge, server rooms and servers to switch, top-of-rack (ToR), end-of-row (EoR), and middle-of-row (MoR) topologies, copper to fiber and fiber to copper, and 10GBASE-T, 25GBASE-T, and 40GBASE-T applications. Make your online purchase right now to take advantage of our same-day shipping.

Our straight wired Ethernet cable assembly with 24 AWG is available in black color. This round Ethernet data cable assembly is designed to withstand temperatures between -20 to +60 deg C. Our Ethernet cable assembly has an S/FTP construction using an overall braid shield type over individually shielded pairs.

The Category 8-rated Ethernet cable assembly has 50um gold plated RJ45 male connectors. This round black Ethernet cable has a 3-foot length. Our double shielded Ethernet cable assembly has a foil shielded twisted pair under an overall braid shield and 24 AWG stranded conductors. The Cat 8 Ethernet data cable assembly has 8 strands and 4 twisted pairs. This Cat 8 cable has a 2000 MHz bandwidth and up to 40 gigabit performance. Our indoor Ethernet cable assembly has an in-series connection and an 8x8, RJ45 connector configuration.

L-com has the largest in-stock selection of 40 gigabit Ethernet cables for international and domestic orders with the same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Ethernet-telephony cables for your requirements.


Features
  • Category 8 rated Ethernet cable assembly with up to 2000MHz bandwidth and 25 to 40 gigabit performance
  • S/FTP construction using an overall braid shield around individually foil shielded twisted pairs and 24AWG solid conductors
  • 50um gold plated RJ45 (8x8) male plug connectors
  • LSZH Jacket
  • Off the shelf lengths available for same day shipping range from 1 foot to 25.0 feet

Application
  • Data centers and data center edge
  • Server rooms and server to switch
  • Top-of-Rack (ToR), End-of-Row (EoR) and Middle-of-Row (MoR) topology
  • Copper to Fiber; Fiber to Copper
  • 10GBASE-T, 25GBASE-T and 40GBASE-T


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.