L-com

Cat 6, Ethernet Cable, U/UTP, 24 AWG, Industrial Outdoor, High Flex, TPE Jacket, Black, 1-foot

  • Picture of Cat 6, Ethernet Cable, U/UTP, 24 AWG, Industrial Outdoor, High Flex, TPE Jacket, Black, 1-foot
  • Picture of Cat 6, Ethernet Cable, U/UTP, 24 AWG, Industrial Outdoor, High Flex, TPE Jacket, Black, 1-foot
  • Picture of Cat 6, Ethernet Cable, U/UTP, 24 AWG, Industrial Outdoor, High Flex, TPE Jacket, Black, 1-foot
  • Picture of Cat 6, Ethernet Cable, U/UTP, 24 AWG, Industrial Outdoor, High Flex, TPE Jacket, Black, 1-foot
Picture of Cat 6, Ethernet Cable, U/UTP, 24 AWG, Industrial Outdoor, High Flex, TPE Jacket, Black, 1-foot
SKU TRD624HFO-TB-1F
Available to Ship 332
Quantity Price
1 - 24 $11.39
25 - 49 $10.82
50 - 99 $10.25
100 + Call Us
Price $11.39

All Prices are in US Dollars and do not include duties



The L-com TRD624HFO-TB-1F is an industrial outdoor high flex Cat 6 Ethernet cable with a 24 AWG wire size. This round industrial outdoor data cable assembly is designed to withstand temperatures between -20 to +75 deg C. Our Cat 6 Ethernet cable is suitable for data centers and data center edge, high speed LAN, medical devices and environments, conference rooms and A/V media set-ups, and office and home office (WFM) usage applications. Make your online purchase right now to take advantage of our same-day shipping.

The Category 6-rated Ethernet cable assembly has 50um gold plated RJ45 male connectors. This Cat 8 cable has a high flex TPE jacket. Our Ethernet cable assembly has an U/UTP construction. This industrial outdoor high flex Ethernet cable assembly has an in-series connection and an 8x8, RJ45 connector configuration.

This round black Ethernet cable has a 1-foot length and 24 AWG stranded conductors. The Cat 6 Ethernet data cable assembly has 8 strands and 4 twisted pairs. Our straight wired Ethernet cable assembly with 24 AWG is available in black color.

L-com has the largest in-stock selection of Ethernet: industrial outdoor cables for international and domestic orders with the same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Ethernet-telephony cables for your requirements.


Features
  • Used to connect Ethernet in indoor continuous motion environments
  • TPE Jacket allows cable to be used in environments where high flexibility is needed
  • 24AWG conductors with Cat6 1Gig speeds
  • 50um gold plated RJ45 (8x8) male plug connectors
  • Off the Shelf lengths availible ranging from 1 foot to 100 feet

Application
  • Industrial Ethernet
  • Factory Automation
  • Manufacturing
  • Harsh Environment applications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.