L-com

Bulgin Cat 5e Replacement Shielded RJ45

SKU 14150
Available to Ship 30
Quantity Price
1 - 24 $12.19
25 - 49 $11.58
50 - 99 $10.97
100 + Call Us
Price $12.19

All Prices are in US Dollars and do not include duties



The Bulgin 14150 Cat 5e Ethernet standard buccaneer circular data connector offered by L-com is intended for use in harsh environments for a variety of high speed data protocols. This Cat 5e Ethernet connector has a conductor size of 24 AWG and a PoE power rating of 12.95 W. With a 100 Ohm impedance, our circular data connector can withstand voltages of up to 57 V and currents up to 0.35 A.

This IP68 and IP69K connector is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our Cat 5e Ethernet connector is made of PVC and meets UL94V-0 flammability standards. This PVC connector has sealing caps to keep the IP68 rating when not in use.

The Bulgin 14150 standard buccaneer circular data connector can resist cold temperatures ranging from -20 to +70°C. This data connector measures 1 inch in length, 0.5 inch in height, and 0.5 inch in width.

L-com has one of the largest in-stock selections of data connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Cat 5e Ethernet standard buccaneer circular data connector that meets your needs.


Features
  • Sealing caps to maintain IP68 rating when connectors are not in use
  • Replacement shielded RJ45s
  • Hand crimp tool for shielded RJ45
  • Patch cord cable available in 50m reels


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.