L-com

Capacitive Proximity Sensor, cylindrical, M12 threaded, non-shielded, PBT housing, NPN NO, sensing 1mm-6mm adjustable, 2m 3-wire cable

  • Picture of Capacitive Proximity Sensor, cylindrical, M12 threaded, non-shielded, PBT housing, NPN NO, sensing 1mm-6mm adjustable, 2m 3-wire cable
Picture of Capacitive Proximity Sensor, cylindrical, M12 threaded, non-shielded, PBT housing, NPN NO, sensing 1mm-6mm adjustable, 2m 3-wire cable
SKU PXCAPCKN12-06NO
Available to Ship 4
Quantity Price
1 - 24 $107.99
25 - 49 $102.59
50 - 99 $97.19
100 + Call Us
Price $107.99

All Prices are in US Dollars and do not include duties



The L-com PXCAPCKN12-06NO is a proximity sensor, which is used in countless IoT and industrial automation applications. This capacitive proximity IOT sensor is designed in a cylindrical shape and is suitable for the materials production, warehouse automation, automotive, food, and beverage industries. Our IP67 sensor has a adjustable sensing distance of 1 to 6mm, which allows users to count, inspect objects, and detect their presence and position without physical contact. This proximity sensor is made of corrosion resistant PBT and has a tough IP67 housing.

The unshielded sensor has a threaded M12 housing, NPN output and repeat accuracy of better than 5%. This NPN capacitive proximity sensor requires 10 to 30 VDC power supply. Our IoT sensor is available with 2 m 3-wire cable which gives you the right amount of length for your project.

The PXCAPCKN12-06NO proximity sensor is a newly developed product characterized for long service life. The sensor operates at working temperatures ranging from -25.0 to 75.0 degrees C with 15.0 % hysteresis.

L-com has the largest in-stock selection of PBT housing proximity IoT sensors with same-day shipment for domestic and international orders. We are committed to developing and supporting solutions that fuel IoT applications to help your business reduce operational costs, increase revenue, and improve business efficiencies. As we continue to invest in R&D and IoT technologies, we will push to offer true end-to-end connectivity solutions that add value to you. For further information on similar products, our expert technical support and trained sales team can get you the perfect capacitive proximity sensor per your requirements.


Features
  • Fast response
  • Corrosion resistant housings
  • Short-circuit protection
  • Long service life
  • IP67 protection

Application
  • Industrial Automation
  • Automotive
  • Materials production
  • Warehouse automation
  • Food & Berverage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.