Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

Capacitive liquid level sensor 700mm range, Aluminum sensing rod, 4-20mA, G1/2, direct lead, 1m

  • Picture of Capacitive liquid level sensor 700mm range, Aluminum sensing rod, 4-20mA, G1/2, direct lead, 1m
Picture of Capacitive liquid level sensor 700mm range, Aluminum sensing rod, 4-20mA, G1/2, direct lead, 1m
SKU LLCAP204-3105
Available to Ship 10
Quantity Price
1 - 9 $520.00
10 - 24 $499.20
25 - 99 $478.40
100 + Call Us
Price $520.00

All Prices are in US Dollars and do not include duties



L-Com’s LLCAP204-3105 is a capacitive liquid level sensor with an 700 mm sensing distance. This capacitive level sensor has a 4-20 mA output with direct lead electric connection. Our level sensing liquid level sensor is used to measure and monitor the level of liquids stored in tanks or vessels used in industrial automation and process control applications. This liquid level sensor has a IP65 ingress protection rating.

The LLCAP204-3105 capacitive liquid level sensor has a 1 meter 3 wire cable with G1/2 process connection. Our measuring sensor has a corrosion resistant stainless steel housing. This liquid level sensor is suitable for the continuous level monitoring, petroleum and pharmaceutical industries, food and beverage and chemical production applications. Our liquid level sensor has a storage temperature ranging from -40 to +105 deg C.

Our capacitive level sensor operates at a temperature ranging from -20 to +85 deg C. This liquid level sensor is powered by DC voltage ranging from 9 to 30 VDC. The LLCAP204-3105 from L-Com has a probe temperature resistance ranging from -50 to +200 deg C. Our level sensor has a typical accuracy of 0.5 % full scale.

L-Com has the largest in-stock selection of capacitive liquid level monitoring sensor with the same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 4-20 mA capacitive liquid level sensor for your requirements.


Features
  • Highly accurate continuous measurement
  • Long term Stable performance
  • 4-20 mA output
  • G1/2 process connection

Application
  • Petroleum Industry
  • Pharmaceutical Industry
  • Chemical Production
  • Other oil based media
  • Continuous level monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.