L-com

Capacitive liquid level sensor 500mm range, stainless steel sensing rod, 4-20mA, G1/2, direct lead, 0.5m cable

  • Picture of Capacitive liquid level sensor 500mm range, stainless steel sensing rod, 4-20mA, G1/2, direct lead, 0.5m cable
Picture of Capacitive liquid level sensor 500mm range, stainless steel sensing rod, 4-20mA, G1/2, direct lead, 0.5m cable
SKU LLCAP201-3001
Available to Ship 4
Quantity Price
1 - 4 $805.00
5 - 9 $772.80
10 - 24 $740.60
25 + Call Us
Price $805.00

All Prices are in US Dollars and do not include duties



L-Com’s LLCAP201-3001 is a capacitive liquid level sensor with an 500 mm sensing distance. This capacitive level sensor has a 4-20 mA output with direct lead electric connection. Our level sensing liquid level sensor is used to measure and monitor the level of liquids stored in tanks or vessels used in industrial automation and process control applications. This liquid level sensor has a IP65 ingress protection rating.

The LLCAP201-3001 capacitive liquid level sensor has a 0.5 meter 2 wire cable with G1/2 process connection. Our measuring sensor has a corrosion resistant stainless steel housing. This liquid level sensor is suitable for the continuous level monitoring, petroleum and pharmaceutical industries, food and beverage and chemical production applications. Our liquid level sensor has a storage temperature ranging from -40 to +125 deg C.

Our capacitive level sensor operates at a temperature ranging from -40 to +85 deg C. This liquid level sensor is powered by DC voltage ranging from 9 to 30 VDC. The LLCAP201-3001 from L-Com has a probe temperature resistance ranging from -50 to +200 deg C. Our level sensor has a long-term stability of 0.1 % full scale/year and a typical accuracy of 0.5 % full scale.

L-Com has the largest in-stock selection of capacitive liquid level monitoring sensor with the same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 4-20 mA capacitive liquid level sensor for your requirements.


Features
  • Corrosion resistant stainless steel
  • Highly accurate continuous measurement
  • Long term Stable performance
  • 4-20 mA output
  • G1/2 process connection

Application
  • Petroleum Industry
  • Pharmaceutical Industry
  • Chemical Production
  • Food and Beverage
  • Continuous level monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.