Description
L-com's CLCA02HF-1M hi-flex Camera Link® MDR 26 to SDR 26 cable assembly is available and in stock for your Machine Vision applications and needs. Camera Link® is a robust communications link using a dedicated cable connection and hardware specification to standardize the connection between cameras and frame grabbers. It defines a complete interface that includes provisions for data transfer, camera timing, serial communications, and real-time signaling to the camera. It is capable of high-speed fast transfer of large files with no latency issues and is the only real-time Machine Vision Protocol. A one million flex cycle rating is appropriate for moving cameras, continuous motion, robotics applications and industrial environments.
The CLACA02HF family from L-com is built for real-time, high bandwidth parallel communication. Camera Link is a well-established and proven industry standard and since all Camera Link compliant products are interoperable, users have the flexibility to choose the best product for their needs without worrying about compatibility between different manufacturers. Camera Link has GenICam support for plug-and-play interoperability.
CLACA02HF-1M from L-com is one meter in length and built with Gray colored UL 20276 PVC cable. It is flex rated to 1,000,000 flex cycles. Over-molded MDR26 (mini delta ribbon 26 pin) to SDR26 (shrunk delta ribbon 26 pin) connectors are robust and durable with standard locking screws to prevent accidental disconnects on your critical applications. The assembly is capable of PoCL® (Power over Camera Link) which allows the camera to be powered by the frame grabber through the Camera Link cable, eliminating the need for a separate power cable to save space, time and cost in your installations.
Camera Link products such as CLCA02HF-1M from L-com are in stock and ship same day. MDR26 to MDR26, SDR26 to SDR26 and MDR26 to SDR26 connector options are all available to meet whatever connector combination your frame grabber and camera requires. All connector combinations are also available in high flex or standard PVC jacket offerings. If Camera Link isn't the Machine Vision cable you are looking for, see L-com's large selection of USB3 Vision®, GigE Vision® Ethernet or ix Industrial offerings. Contact L-com's expert technical support with application questions and buy online today.
Features
Application
![]() Similar Products |