L-com

Camera Link Machine Vision Cable Assembly, MDR26 male plug to SDR26 male plug, PoCL Power Over Camera Link UL20276 PVC, Ivory, 5.0M

  • Picture of Camera Link Machine Vision Cable Assembly, MDR26 male plug to SDR26 male plug, PoCL Power Over Camera Link UL20276 PVC, Ivory, 5.0M
Picture of Camera Link Machine Vision Cable Assembly, MDR26 male plug to SDR26 male plug, PoCL Power Over Camera Link UL20276 PVC, Ivory, 5.0M
SKU CLCA02-5M
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


L-com's CLCA02-5M Camera Link® MDR 26 to SDR 26 cable assembly is available and in stock for your Machine Vision applications and needs. Camera Link® is a robust communications link using a dedicated cable connection and hardware specification to standardize the connection between cameras and frame grabbers. It defines a complete interface that includes provisions for data transfer, camera timing, serial communications, and real-time signaling to the camera. It is capable of high-speed fast transfer of large files with no latency issues and is the only real-time Machine Vision Protocol.

CLCA02 family is built for real-time, high bandwidth parallel communication. Camera Link is a well-established and proven industry standard and since all Camera Link compliant products are interoperable, users have the flexibility to choose the best product for their needs without worrying about compatibility between different manufacturers. Camera Link has GenICam support for plug-and-play interoperability.

CLCA02-5M from L-com is five meters in length and built with Ivory colored UL 20276 PVC cable. Over-molded MDR26 (mini delta ribbon 26 pin) to SDR26 (shrunk delta ribbon 26 pin) connectors are robust and durable with standard locking screws to prevent accidental disconnects on your critical applications. The assembly is capable of PoCL® (Power over Camera Link) which allows the camera to be powered by the frame grabber through the Camera Link cable, eliminating the need for a separate power cable to save space, time and cost in your installations. Camera Link products such as CLCA02-5M from L-com are in stock and ship same day. MDR26 to MDR26, SDR26 to SDR26 and MDR26 to SDR26 connector combinations are all available to meet whatever connector combination your frame grabber and camera may have. Contact L-com's expert technical support with application questions and buy online today.

Features
  • Camera Link™ MDR to MDR cable assembly
  • MDR26 (Mini Delta Ribbon 26 pin) male plug to MDR26 (Mini Delta Ribbon 26 pin) male plug
  • Capable of PoCL® (Power over Camera Link) use
  • Ivory colored UL 20276 PVC jacket
  • The only real-time Machine Vision protocol to assure fast transfer of large files with no latency issues

Application
  • Machine Vision Systems including Frame Grabbers and Cameras
  • Quality Control and Automatic Inspection
  • Process Control SystemsMedical Devices and Imaging
  • Robot Guidance

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.