L-com

Cable-Mount Power Entry Connector Plug With Female Sockets, C15 Connector

  • Picture of Cable-Mount Power Entry Connector Plug With Female Sockets, C15 Connector
  • Picture of Cable-Mount Power Entry Connector Plug With Female Sockets, C15 Connector
  • Picture of Cable-Mount Power Entry Connector Plug With Female Sockets, C15 Connector
  • Picture of Cable-Mount Power Entry Connector Plug With Female Sockets, C15 Connector
Picture of Cable-Mount Power Entry Connector Plug With Female Sockets, C15 Connector
SKU ACM-C5-IT-LC
Available to Ship 163
Quantity Price
1 - 24 $16.79
25 - 49 $15.95
50 - 99 $15.11
100 + Call Us
Price $16.79

All Prices are in US Dollars and do not include duties



The L-com ACM-C5-IT-LC is a cable-mount power entry connector plug with female sockets. Our black IEC plug includes C15 connector and features 3 contacts and screw terminals.

The ACM-C5-IT-LC IEC connector molding is made from nylon 66 material and the contacts are made from brass. This electric connector is rated for a maximum current of 10 A and voltage rating of 250 V. Our IEC connector is designed to operate at temperatures ranging from -40 to 70 deg C. This connector features a UL94V-0 flammability rating enhancing fire safety in the installations and meets the hot conditions.

L-com has an in-stock selection of IEC connectors for local, domestic and international orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the IEC connector as per your requirements.


Features
  • In-Line Mount
  • Screw Terminations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.