L-com

Cabinet Top-Mount (4 UL listed fans) Fan Panel, 110v, with NEMA 5-15P (US) Plug, Cord Length 2M

  • Picture of Cabinet Top-Mount (4 UL listed fans) Fan Panel, 110v, with NEMA 5-15P (US) Plug, Cord Length 2M
  • Picture of Cabinet Top-Mount (4 UL listed fans) Fan Panel, 110v, with NEMA 5-15P (US) Plug, Cord Length 2M
  • Picture of Cabinet Top-Mount (4 UL listed fans) Fan Panel, 110v, with NEMA 5-15P (US) Plug, Cord Length 2M
  • Picture of Cabinet Top-Mount (4 UL listed fans) Fan Panel, 110v, with NEMA 5-15P (US) Plug, Cord Length 2M
Picture of Cabinet Top-Mount (4 UL listed fans) Fan Panel, 110v, with NEMA 5-15P (US) Plug, Cord Length 2M
SKU LC-4FTM-110V
Available to Ship 50
Quantity Price
1 - 9 $117.99
10 - 24 $115.63
25 - 99 $113.27
100 + Call Us
Price $117.99

All Prices are in US Dollars and do not include duties



The L-com LC-4FTM-110V 42U commercial cabinet top mount fan unit is designed to draw air out of the top of the 42U Cabinet to increase air flow, helping to prevent overheating and enhancing equipment performance. This panel features four UL-listed fans that fits easily and mounts onto the opening on the top panel of the 272 commercial cabinet. This fan unit operates quietly, with a maximum noise level of 43db-A to 47db-A. Our 42U top mount fan unit is made of high-grade steel with a powder-coated finish. Unit provides 204 CFM.

The lighted on/off rocker switch is easy to see and use. This CE compliant 42U cabinet fan unit comes fully assembled for a quick and easy installation. The L-com LC-4FTM-110V cabinet fan panel has dimensions of 17.2 inches L x 13 inches W x 2 inches H and requires an input voltage of 110 volts at 50/60Hz. Our cabinet fan unit is equipped with a NEMA 5-15P socket and a 2-meter wire.

L-com has one of the largest in-stock selections of 42U commercial cabinet top mount fan units, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the fan unit that meets your needs.


Features
  • Lighted ON/OFF Rocker Switch
  • Quiet function
  • Easy rack-mounting to standard 19" racks and cabinets
  • 4 fans

Application
  • 42U Cabinet

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.