L-com

C13 to C20 Power Cord PC/Computer Cable 6FT

  • Picture of C13 to C20 Power Cord PC/Computer Cable 6FT
Picture of C13 to C20 Power Cord PC/Computer Cable 6FT
SKU PPA00007-06F
  Available for backorder
Quantity Price
1 - 24 $31.29
25 - 49 $29.73
50 - 99 $28.16
100 + Call Us
Price $31.29

All Prices are in US Dollars and do not include duties



This cable is used to connect PCs via the C13 connector to newer power distribution units via the C20 connector.

Features
  • 14 AWG
  • Connector 1 - IEC C20 (inlet)
  • Connector 2 - IEC C13 (outlet)
  • SJT Jacket
  • 15 Amps 250 Volt rating

Application
  • PC/Server
  • Powered devices
  • Power
  • Switch/Router


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.