L-com

Bulgin Panel Mount Connector EXP-0931 Series 2 Contact Socket

  • Picture of Bulgin Panel Mount Connector EXP-0931 Series 2 Contact Socket
Picture of Bulgin Panel Mount Connector EXP-0931 Series 2 Contact Socket
SKU EXP-0931/02/S
Available to Ship 20
Quantity Price
1 - 24 $53.99
25 - 49 $51.29
50 - 99 $48.59
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $53.99

All Prices are in US Dollars and do not include duties



Bulgin's EXP-0931/02/S panel mount connector socket from L-com is a durable and dependable solution for use in hazardous or explosive environments. Our panel mount connector is part of the Explora EXP-0931 series and features 2 contacts that support RF data signals. We offer a voltage rating up to 600V and a current rating up to 18A, making it suitable for electrical power connections in industrial equipment.

Our flex cable connector uses a screw-type termination and supports 10 AWG wire sizes. Our connector has a 58.00mm diameter over the coupling ring and measures 5.00 inches long by 2.30 inches wide and high.

Our EXP-0931/02/S is built with a PET body and meets IP66, IP68, and IP69K protection standards. We offer a UL approval and UL94V-0 flammability rating. Our connector operates in temperatures from -20°C to 55°C and is well-suited for connecting ancillary equipment such as motors, pumps, and control gear in industrial environments.

L-com has one of the largest in-stock selections of power connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the panel mount connector socket that best meets your needs.



Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.