L-com

Mini Series Pin Contact 20-24 AWG Size Crimp Gold

  • Picture of Mini Series Pin Contact 20-24 AWG Size Crimp Gold
Picture of Mini Series Pin Contact 20-24 AWG Size Crimp Gold
SKU SA3148
Available to Ship 100
Quantity Price
1 - 24 $6.89
25 - 49 $6.55
50 - 99 $6.20
100 + Call Us
Price $6.89

All Prices are in US Dollars and do not include duties



Bulgin’s SA3148 mini series pin contact from L-com is designed for 20-24 AWG size wires and is part of the mini buccaneer series. This crimp contact has gold plating and is made for plug connectors. It meets high protection standards with IP66, IP68, and IP69K ratings and is resistant to UV, salt mist, and flame. Our SA3148 contact from L-com measures 0.1 inches in length, 0.1 inches in diameter, and 1 inch in height. It operates in temperatures from -20°C to 70°C.

L-com offers one of the largest in-stock selections of contacts, ready for same-day shipment to both domestic and international locations. Our fast and reliable shipping ensures you receive the connectors you need without delay. Our expert technical support team and knowledgeable sales staff are available to help you find the right mini series pin contact for your specific application.


Features
  • Waterprood and Dustproof (IP68)
  • Versatile Contact Options
  • Multiple Body Styles
  • Wide Range of Cable Acceptance
  • Positive Locating Keyways
  • Sealing Caps
  • Leading Earth Plug
  • Compact Design
  • Easy Assembly
  • Durable Materials and Approvals

Application
  • Marine
  • Industrial


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.