L-com

Mini Series 8 Position Connector Insert Shell Flex, Coupling Nut, Gland for 7.0-9.0mm Cable

  • Picture of Mini Series 8 Position Connector Insert Shell Flex, Coupling Nut, Gland for 7.0-9.0mm Cable
Picture of Mini Series 8 Position Connector Insert Shell Flex, Coupling Nut, Gland for 7.0-9.0mm Cable
SKU PX0800/07
Available to Ship 100
Quantity Price
1 - 24 $13.99
25 - 49 $13.29
50 - 99 $12.59
100 + Call Us
Price $13.99

All Prices are in US Dollars and do not include duties



Bulgin's PX0800/07 mini series 8 position connector insert shell flex with coupling nut from L-com is part of the mini buccaneer series and is designed for power applications. This connector features 8 socket contacts with a screw termination type and a flex mount style, offering secure and reliable connections. It supports cable sizes from 5 mm to 7 mm and has a diameter over the coupling ring of 26 mm.

The PX0800/07 connector insert is built with a durable polyamide body and includes a nitrile O-ring for added sealing. Its design ensures strong resistance to environmental elements, with IP66, IP68, and IP69K ratings for water and dust protection. It meets UL94V-0 flammability standards and offers UV resistance in compliance with EN 500021:1999. The connector has passed EN60068-2-52 test Kb salt mist (Cyclic) marine severity Level 1 and holds UL approval.

L-com offers a compact form factor with a 1-inch length and width and a 2.5-inch height. This connector performs reliably in temperatures ranging from -20°C to 70°C. The PX0800/07 connector insert is an ideal choice for tough and demanding environments.

L-com offers one of the largest in-stock selections of mini buccaneer series connectors, ready for same-day shipment to both domestic and international locations. Our fast and reliable shipping ensures you receive the connectors you need without delay. Our expert technical support team and knowledgeable sales staff are available to help you find the right mini series 8 position connector insert shell flex with coupling nut for your specific application.


Features
  • Waterprood and Dustproof (IP68)
  • Versatile Contact Options
  • Multiple Body Styles
  • Wide Range of Cable Acceptance
  • Positive Locating Keyways
  • Sealing Caps
  • Leading Earth Plug
  • Compact Design
  • Easy Assembly
  • Durable Materials and Approvals

Application
  • Marine
  • Industrial


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.