L-com

Bulgin Inline Cable Connector EXP-0921 Series 5 Contact Plug 13mm-15mm Cable (Yellow Gland)

  • Picture of Bulgin Inline Cable Connector EXP-0921 Series 5 Contact Plug 13mm-15mm Cable (Yellow Gland)
Picture of Bulgin Inline Cable Connector EXP-0921 Series 5 Contact Plug 13mm-15mm Cable (Yellow Gland)
SKU EXP-0921/05/P
Available to Ship 20
Quantity Price
1 - 24 $82.99
25 - 49 $78.84
50 - 99 $74.69
100 + Call Us
Price $82.99

All Prices are in US Dollars and do not include duties



Bulgin's EXP-0921/05/P inline cable connector plug with yellow gland from L-com is a durable and dependable solution for use in hazardous or explosive environments. Our inline cable connector is part of the Explora EXP-0921 series and features 5 contacts that support RF data signals. We offer a voltage rating up to 600V and a current rating up to 18A, making it suitable for electrical power connections in industrial equipment.

Our inline cable connector uses a screw-type termination and supports 10 AWG wire sizes. We offer cable acceptance between 13.00mm and 15.00mm and include a yellow insert for easy identification. Our connector has a 58.00mm diameter over the coupling ring and measures 5.00 inches long by 2.30 inches wide and high.

Our EXP-0921/05/P is built with a PET body and meets IP66, IP68, and IP69K protection standards. We offer a UL approval and UL94V-0 flammability rating. Our connector operates in temperatures from -20°C to 55°C and is well-suited for connecting ancillary equipment such as motors, pumps, and control gear in industrial environments.

L-com has one of the largest in-stock selections of power connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the inline cable connector plug with yellow gland that best meets your needs.



Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.