L-com

6000 Series Duplex LC - IP Front Panel Mount for OM1

  • Picture of 6000 Series Duplex  LC - IP Front Panel Mount for OM1
Picture of 6000 Series Duplex  LC - IP Front Panel Mount for OM1
SKU PXF6052B
Available to Ship 50
Quantity Price
1 - 24 $27.59
25 - 49 $26.21
50 - 99 $24.83
100 + Call Us
Price $27.59

All Prices are in US Dollars and do not include duties



Bulgin’s PXF6052B 6000 series Buccaneer circular fiber connector from L-com is designed for dependable duplex LC fiber connectivity. This connector features a socket contact with a 30-degree coupling termination for secure and easy use. We offer a rear panel mount style that makes installation adaptable to different setups.

Our connector is built with a strong polyamide body and a reliable silicone O-ring for lasting performance. This design includes a 32 mm diameter over the coupling ring and mates with PXF6050 models. We have also ensured compatibility with the PXP6081 sealing cap accessory for added protection.

Our PXF6052B duplex LC fiber IP rear panel connector from L-com provides IP66, IP68, and IP69K protection against dust, water, and high-pressure washdowns. This connector meets UL94V-0 flammability standards and delivers UV resistance to EN 500021:1999. Our 6000 series Buccaneer circular fiber connector measures 1.5 inches in length, 1.25 inches in width and height, and operates within a temperature range of -25 degrees C to 70 degrees C. We offer a reliable solution suitable for military, mining, marine, outdoor broadcast, FTTX, server rooms, civil engineering, aviation, and rail applications.

L-com offers one of the largest in-stock selections of circular fiber connectors, with same-day shipment available for domestic and international orders. Make your online purchase today to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team are ready to assist you in selecting the 6000 series Buccaneer duplex LC fiber IP rear panel connector that meets your needs.


Features
  • Sealed to IP68 when mated
  • Diameter over coupling ring 32mm
  • Polyamide UL94-V0

Application
  • Telecom
  • Security Systems
  • Data Centers
  • Emergency & Back up Power Systems
  • Medical Devices
  • Renewable Energy
  • Outdoor/Harsh Environment


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.