L-com

Bulgin 4000 Series Connector Gland Set Multiple 3.0-5.0mm Cable

  • Picture of Bulgin 4000 Series Connector Gland Set Multiple 3.0-5.0mm Cable
Picture of Bulgin 4000 Series Connector Gland Set Multiple 3.0-5.0mm Cable
SKU PXP4088/0305
Available to Ship 50
Quantity Price
1 - 24 $6.29
25 - 49 $5.98
50 - 99 $5.66
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $6.29

All Prices are in US Dollars and do not include duties



Bulgin’s PXP4088/0305 gland set from L-com’s 4000 Series suits cables with diameters ranging from 3.0 mm to 5.0 mm. It measures 2.00 inches in length, width, and height, and operates within a temperature range of -40 degrees C to 120 degrees C. This cable gland is suitable for industrial, commercial, marine, wastewater, transport and infrastructure, medical, recreation and leisure, agriculture, food processing, and consumer electronic applications.

L-com has one of the largest in-stock selections of gland sets, with same-day shipping for domestic and international orders. Make your online purchase now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the gland set for cables with diameters ranging from 3.0 mm to 5.0 mm that meets your needs.


Features
  • Telecom
  • Security Systems
  • Data Centers
  • Emergency & Back up Power Systems
  • Medical Devices
  • Renewable Energy
  • Outdoor/Harsh Environment

Application
  • Pack of cable glands and collets to suit cables from 3.0 to 5.0mm diameter


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.