L-com

Bulgin 4000 Series Connector Cap for PXP4011, Blue

  • Picture of Bulgin 4000 Series Connector Cap for PXP4011, Blue
Picture of Bulgin 4000 Series Connector Cap for PXP4011, Blue
SKU PXP4082
Available to Ship 50
Quantity Price
1 - 24 $10.39
25 - 49 $9.87
50 - 99 $9.35
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $10.39

All Prices are in US Dollars and do not include duties



Bulgin’s PXP4082 connector cap from L-com is designed specifically for use with unmated PXP4011 power connectors in the Bulgin 4000 Series. This blue connector cap measures 1.00 inch in length, width, and height, and operates effectively within a temperature range of -40 degrees C to 120 degrees C.

With robust construction suited for protecting the IP rating of these connectors, it serves various industries, including commercial, transportation, medical, agricultural/food processing, wastewater, and consumer electronics.

L-com has one of the largest in-stock selections of connector caps, with same-day shipping for domestic and international orders. Make your online purchase now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the connector cap for PXP4011 that meets your needs.


Features
  • Telecom
  • Security Systems
  • Data Centers
  • Emergency & Back up Power Systems
  • Medical Devices
  • Renewable Energy
  • Outdoor/Harsh Environment

Application
  • Sealed to IP68 when mated


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.