We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Bulgin 4000 Series 6 Contact Receptacle Housing Panel Mount, Through Hole UV Resistant

SKU PXP4013/06S
Available to Ship 50
Quantity Price
1 - 24 $18.79
25 - 49 $17.85
50 - 99 $16.91
100 + Call Us
Price $18.79

All Prices are in US Dollars and do not include duties



Bulgin's PXP4013/06S receptacle connector from L-com is part of the 4000 series and is built for RF and data connections across various demanding applications. Our connector features 6 contacts with a socket configuration, supports up to 320 V and 5 A, accommodates conductor sizes up to 18 AWG and uses screw-type terminations for quick and secure wiring. This connector includes a coupling nut with a 19.70 mm ring for a strong and stable connection.

We offer this connector with a durable PC/PBT plastic body and a compact form factor, measuring 0.98 inches in length and 0.88 inches in both width and height. This connector meets UL safety and flammability standards with a UL94V-0 rating and supports operating temperatures from -40 degrees C to 120 degrees C. Our PXP4013/06S connector from L-com ensures reliable performance in harsh environments with IP66, IP68, and IP69K protection ratings, making it ideal for industrial equipment, medical devices, telecommunication, and transport applications.

L-com offers one of the largest in-stock selections of 4000 series buccaneer receptacle connectors, ready for same-day shipment to both domestic and international locations. Our fast and reliable shipping ensures you receive the connectors you need without delay. Our expert technical support team and knowledgeable sales staff are available to help you find the right 4000 series 6 contact receptacle connector for your specific application.


Features
  • Telecom
  • Security Systems
  • Data Centers
  • Emergency & Back up Power Systems
  • Medical Devices
  • Renewable Energy
  • Outdoor/Harsh Environment

Application
  • Sealed to IP68 when mated
  • Diameter over coupling ring 19.7mm
  • Flame Retardant moulding material - Polybutylene Terephtalate/Polycarbonate (PBT/PC) UL94-V0
  • EN60068-2-64 Vibration Resistance


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.