Bulgin's PXP4010/04S/4045 inline plug connector from L-com is a strong and reliable connector made for power delivery in tough environments. This inline plug connector is part of the 4000 series buccaneer. It has 2 contacts and can handle up to 320 volts and 8 amps, making it suitable for places where a stable and powerful connection is needed.
This 4000 series buccaneer inline plug connector has a durable PC/PBT plastic body and screw-type connections for quick and easy wiring. It fits cables between 4 mm and 4.5 mm and works with 18 AWG wire. A secure coupling nut and a 19.70 mm ring provide a firm and stable fit. It is compact and easy to handle, with a size of 1.82 inches long and 0.77 inches wide and high.
This connector is used in many industries, such as industrial equipment, medical devices, security systems, IT and telecom, military and aerospace, marine and wastewater, transport, agriculture, and consumer electronics. It has IP66, IP68, and IP69K ratings for protection from water and dust, meets UL safety and flammability standards, and works in temperatures from -40°C to 120°C.
L-com has one of the largest in-stock selections of power connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 4000 series buccaneer inline plug connector that meets your needs.
Features
- Sealed to IP68 when mated
- Diameter over coupling ring 19.8mm
- Flame Retardant moulding material - Polybutylene Terephtalate/Polycarbonate (PBT/PC) UL94-V0
- EN60068-2-64 Vibration Resistance
Application
- Telecom
- Security Systems
- Data Centers
- Emergency & Back up Power Systems
- Medical Devices
- Renewable Energy
- Outdoor/Harsh Environment