L-com

BNC Plug to BNC Plug using RG58 Coax Cable 48 Inches

  • Picture of BNC Plug  to BNC Plug using RG58 Coax Cable 48 Inches
Picture of BNC Plug  to BNC Plug using RG58 Coax Cable 48 Inches
SKU LCCA9856-48
Available to Ship 12
Quantity Price
1 - 4 $630.00
5 - 9 $617.40
10 - 24 $604.80
25 + Call Us
Price $630.00

All Prices are in US Dollars and do not include duties



L-com's LCCA9856-48 BNC plug to BNC plug 48 inch cable using RG58 is part of our full line of RF components available for same-day shipping. This L-com BNC to BNC cable assembly has a plug to plug gender configuration with 50 ohm. The LCCA9856-48 BNC plug to BNC plug cable assembly operates to 4 GHz.

Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other available RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly.


Features
  • VSWR of 1.4:1

Application
  • Military
  • Aerospace
  • Wireless Communications
  • General Purpose Test

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Plug
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Plug
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Bronze
Connector 1 Body Plating
Copper-Tin-Zinc Alloy
RF Cable Part Number
RG58C/U
RF Cable Impedance
50 Ohm
Length, Max
48 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.