L-com

BNC Male to SMB Plug Cable Assembly using RG174 Coax, 3 FT with HeatShrink, LF Solder

  • Picture of BNC Male to SMB Plug Cable Assembly using RG174 Coax, 3 FT with HeatShrink, LF Solder
Picture of BNC Male to SMB Plug Cable Assembly using RG174 Coax, 3 FT with HeatShrink, LF Solder
SKU LCCA31187-FT3
Available to Ship 10
Quantity Price
1 - 24 $107.99
25 - 49 $102.59
50 - 99 $97.19
100 + Call Us
Price $107.99

All Prices are in US Dollars and do not include duties



L-com's LCCA31187-FT3 is a BNC male to SMB plug cable assembly using RG174 coax, 3 FT with heatshrink, LF solder and ships same-day. The RG174 coax of this BNC cable uses the PE dielectric with a VoP of 66%. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com BNC to SMB cable assembly has a male to plug gender configuration with flexible RG174 series coax and operates to 1 GHz. The shielding of this BNC cable is comprised of tinned copper braid.

Custom versions of this BNC male to SMB plug cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31187-FT3 L-com BNC Male to SMB Plug Cable Assembly using RG174 Coax, 3 FT with HeatShrink, LF Solder data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • Max Frequency 1 GHz
  • 66% Phase Velocity
  • PVC Jacket
  • 50 ohm Impedence

Application
  • General Purpose
  • Laboratory Use


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
SMB
Connector 2 Gender
Plug
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
RG-174
RF Cable Type
RG174
RF Cable Impedance
50 Ohm
Length, Max
36 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.