We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

BNC Male to BNC Male Cable Assembly using RG316-DS Coax, 1 FT with Double HeatShrink

SKU LCCA31399-FT1
Available to Ship Call us
Quantity Price
1 - 24 $76.99
25 - 49 $73.14
50 - 99 $69.29
100 + Call Us
Price $76.99

All Prices are in US Dollars and do not include duties



This high quality BNC male to BNC male cable assembly using RG316-DS coax, 1 FT cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31399-FT1 BNC cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with BNC connection on one end and BNC connection on the other. This BNC to BNC cable from L-com has a male to male gender combination.

BNC plug to BNC plug cable assembly LCCA31399-FT1 is manufactured with a flexible coax. These flexible BNC to BNC cable assemblies use RG316-DS coax (RG316-DS flexible) and are double shielded. This radio frequency cord is wrapped in an FEP Jacket which has a 0.114 inch diameter and provides low loss with a maximum VSWR of 1.4:1. L-com double shielded BNC male to BNC male cable assembly using RG316-DS coax, 1 FT is built from quality components by skilled assemblers with many years of experience.

L-com’s BNC to BNC Male/Male cable operates at a maximum frequency of 3 GHz. Technical performance specifications on these 3 GHz BNC male to BNC male cables are located on the LCCA31399-FT1 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day.

This BNC male to BNC male cable assembly using RG316-DS coax, 1 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our BNC to BNC cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our BNC male to BNC male cable assembly using RG316-DS coax, 1 FT.


Features
  • Max frequency 3 GHz
  • 70% Phase velocity
  • FEP Jacket

Application
  • General Purpose
  • Laboratory Use


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
RG316-DS
RF Cable Type
RG316-DS
RF Cable Impedance
50 Ohm
Length, Max
12 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.