We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

BNC Male to SMA Female Cable Assembly using RG174 Coax, 6 FT with HeatShrink

SKU LCCA31489-FT6
Available to Ship 1
Quantity Price
1 - 24 $129.99
25 - 49 $123.49
50 - 99 $116.99
100 + Call Us
Price $129.99

All Prices are in US Dollars and do not include duties



L-com's LCCA31489-FT6 is a BNC male to SMA female cable 60 inch length using RG174 coax and ships same-day. These flexible RF cable assemblies are ideal for applications where flexure is required. The RG174 coax of this SMA cable uses the PE (LD) dielectric with a VoP of 66%. Our L-com BNC to SMA cable assembly has a male to female gender configuration with flexible RG174 series coax and operates to 1 GHz. The shielding of this BNC cable is comprised of tinned copper braid.

Custom versions of this BNC male to SMA female cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA31489-FT6 L-com BNC Male to SMA Female Cable 60 Inch Length Using RG174 Coax data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.


Features
  • Max Frequency 1 GHz
  • 66% Phase Velocity
  • PVC Jacket
  • 50 ohm Impedence

Application
  • General Purpose
  • Laboratory Use


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
SMA
Connector 2 Gender
Female
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
RG174
RF Cable Type
RG174
RF Cable Impedance
50 Ohm
Length, Max
72 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.