L-com

BNC Plug Right Angle Non-Magnetic Connector Crimp/Solder Attachment for RG58, RG141

  • Picture of BNC Plug Right Angle Non-Magnetic Connector Crimp/Solder Attachment for RG58, RG141
  • Picture of BNC Plug Right Angle Non-Magnetic Connector Crimp/Solder Attachment for RG58, RG141
Picture of BNC Plug Right Angle Non-Magnetic Connector Crimp/Solder Attachment for RG58, RG141
SKU LCCN45877
Available to Ship 50
Quantity Price
1 - 24 $29.39
25 - 49 $28.21
50 - 99 $27.33
100 + Call Us
Price $29.39

All Prices are in US Dollars and do not include duties



BNC Non-Magnetic Right Angle Plug Crimp type Connector LCCN45877 from L-Com is in stock at our warehouse and ready to ship on the same-day of your order. The LCCN45877 is a BNC Non-magnetic right angle plug crimp type Connector compatible with RG58, RG141. These Non-Magnetic Connector frequency ranges from 0-4 GHz with 50 Ohms impedance.

Our RF coaxial connector specialists are available to answer any questions or concerns you have on the LCCN45877 BNC Plug Right Angle Non-Magnetic Connector. Our Non-magnetic connectors have a susceptibility of around 10⁻⁵, as opposed to 10ˉ² for standard connectors made of brass/nickel materials. As a result, our non-magnetic connectors are transparent to the magnetic field, which means no field distortion and a higher Signal-to-Noise Ratio (SNR).

Contact L-Com’s expert technical support for assistance with the BNC Non-Magnetic right angle plug receptacle for PCB crimp type Connector or any RF coaxial cable connectors or cable assemblies. Download our LCCN45877 datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your BNC Non-magnetic RF coaxial connector will be exact to your specifications. The target audience for the right angle coaxial plug is for quantum computing, the military and aerospace industries as well as the medical industry including MRI and patient monitoring devices.

The LCCN45877 connector from L-Com uses a dedicated manufacturing process and raw material selection to guarantee the low magnetic susceptibility level of the connectors. The BNC right angle RF coax connector is available now from L-Com. We have no MOQ (minimum order quantity) and the connector ships the very same day from our warehouse.

Features
  • Max. Operating Frequency 4 GHz
  • Good VSWR of 1.3:1
  • Gold over Copper Plated Bronze Contact
  • Magnetic Susceptibility 10⁻⁵

Application
  • General Purpose Test
  • Custom Cable Assemblies
  • Medical
  • Military and Aerospace
  • Quantum Computing

Key Specifications

Key Specifications

Connector Series
BNC
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Right Angle
Attachment Method
Crimp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
4 GHz
Interface Type 1
RG58
Interface Type 2
RG141

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.