L-com

Low Loss BNC Male to N Male Cable Assembly using LMR-240-DB Coax, 4 FT with Times Microwave Components

  • Picture of Low Loss BNC Male to N Male Cable Assembly using LMR-240-DB Coax, 4 FT with Times Microwave Components
Picture of Low Loss BNC Male to N Male Cable Assembly using LMR-240-DB Coax, 4 FT with Times Microwave Components
SKU LCCA30281-FT4
Available to Ship Call us
Quantity Price
1 - 24 $34.59
25 - 49 $33.21
50 - 99 $32.17
100 + Call Us
Price $34.59

All Prices are in US Dollars and do not include duties



L-com low loss BNC male to N male cable assembly using LMR-240-DB coax, 4 FT with Times Microwave components is available for same day shipping from our facility. This high quality BNC cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30281-FT4 BNC cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF low loss coaxial cable assemblies are built with BNC connection on one end and N connection on the other. This low loss BNC to N cable from L-com has a male to male gender combination. Our BNC male to N male coaxial assembly part number LCCA30281-FT4 can also be known as low loss BNC plug to N plug cable assembly when using alternate gender names.

BNC plug to N plug cable assembly LCCA30281-FT4 is manufactured with a flexible coax. These flexible BNC to N cable assemblies use LMR-240-DB coax and are double shielded. L-com double shielded low loss BNC male to N male cable assembly using LMR-240-DB coax, 4 FT with Times Microwave components is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these BNC to N M/M cables is 5.8 GHz. Technical performance specifications on these 5.8 GHz BNC male to N male cables are located on the LCCA30281-FT4 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a low loss N male to BNC male cable assembly because it can be used in the opposite direction.

Low loss BNC male to N male cable assembly using LMR-240-DB coax, 4 FT with Times Microwave components is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our BNC to N cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our low loss BNC male to N male cable assembly using LMR-240-DB coax, 4 FT with Times Microwave components.


Features
  • General Purpose
  • Laboratory Use
  • Antenna Installations
  • Land Mobile Radio & Other Communication Systems
  • Cellular & Wi-Fi Systems

Application
  • Using Times Microwave Components
  • Max Frequency 5.8 GHz
  • Shielding Effectivity > 90 dB
  • 84% Phase Velocity
  • PE Jacket
  • Low Insertion Loss
  • Bend Radius of 2.5 Inches


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
LMR-240-DB
RF Cable Type
LMR-240-DB
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.