L-com

Low Loss BNC Male to N Female Cable Assembly using LMR-400-UF Coax, 3 FT With Times Microwave Components with HeatShrink

  • Picture of Low Loss BNC Male to N Female Cable Assembly using LMR-400-UF Coax, 3 FT With Times Microwave Components with HeatShrink
Picture of Low Loss BNC Male to N Female Cable Assembly using LMR-400-UF Coax, 3 FT With Times Microwave Components with HeatShrink
SKU LCCA9945-FT3
Available to Ship 1
Quantity Price
1 - 4 $69.99
5 - 9 $68.59
10 - 24 $67.19
25 + Call Us
Price $69.99

All Prices are in US Dollars and do not include duties



L-com's LCCA9945 is a low loss BNC Male to N Female Cable Using LMR-400-UF Coax with HeatShrink and ships same-day. L-com offers a wide range of off-the-shelf and custom cable assemblies available for same-day shipping. In addition, we have thousands of other products that can also be shipped on the same day. For these reasons and more, L-com is your top choice for wired and wireless connectivity products. Please contact a sales representative for quotes on testing or custom RF cables. *LMR™ is a trademark of Times Microwave Systems.

Features
  • Using Times Microwave Components
  • Shielding Effectivity > 90 dB
  • 85% Phase Velocity
  • Low Insertion Loss
  • Bend Radius of 4 Inches

Application
  • General Purpose
  • Laboratory Use
  • Antenna Installations
  • Land Mobile Radio & Other Communication Systems
  • Cellular & Wi-Fi Systems


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 2 Series
N
Connector 2 Gender
Female
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 1 Body Material
Brass
Connector 1 Body Plating
Tri-Metal
RF Cable Part Number
LMR-400-UF-LC
RF Cable Type
LMR-400-UF
Length, Max
36 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.