L-com

75 Ohm 6G SDI BNC Male to HD-BNC Male Cable Assembly using 1694A-BL Coax, 25 FT

  • Picture of 75 Ohm 6G SDI BNC Male to HD-BNC Male Cable Assembly using 1694A-BL Coax, 25 FT
Picture of 75 Ohm 6G SDI BNC Male to HD-BNC Male Cable Assembly using 1694A-BL Coax, 25 FT
SKU LCCA30798/BL-FT25
Available to Ship 3
Quantity Price
1 - 24 $62.99
25 - 49 $59.84
50 - 99 $56.69
100 + Call Us
Price $62.99

All Prices are in US Dollars and do not include duties



L-com's LCCA30798/BL-FT25 is a 75 Ohm 6G SDI BNC male to HD-BNC male cable assembly using 1694A-BL coax, 25 FT and ships same-day. These flexible RF cable assemblies are ideal for applications where flexure is required. Our L-com BNC to HD-BNC cable assembly has a male to male gender configuration with 75 Ohm flexible 1694A-BL series coax and operates to 6 GHz and enables 6Gb/s data transfer rates for high resolution uncompressed video signal transmission. These products offer 4K and Ultra-HD quality signals that meet SMPTE Standard 2081-1. The shielding of this BNC cable is comprised of aluminum polyester.

Custom versions of this BNC male to BNC male cable, along with the rest of L-com's other RF assemblies, can also be built and shipped same day. Other available RF cable assembly value added services from L-com include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for testing or custom RF cable quotes. Part number LCCA30798/BL-FT25 L-com 75 Ohm 6G SDI BNC Male to HD-BNC Male Cable Assembly using 1694A-BL Coax, 25 FT data sheet PDF includes details of the RF product specifications, CAD drawing(s) and dimensions below.

Features
  • Meets SMPTE ST 2081-1
  • 6Gb/s Transmission
  • Cost Effective

Application
  • 6G-SDI, Video, and Broadband UHDTV
  • Broadband Internet Delivery
  • Broadcast A/V
  • 4K/8K Video Equipment
  • Medical Equipment Requiring High Speed Video
  • HD Cameras


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
75 Ohm
Connector 2 Series
HD-BNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
75 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
1694A-BL-LC
RF Cable Type
1694A-BL
RF Cable Impedance
75 Ohm
Length, Max
300 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.