L-com

BNC Male Connector Crimp/Solder Attachment for RG316-DS, RG188-DS

  • Picture of BNC Male Connector Crimp/Solder Attachment for RG316-DS, RG188-DS
Picture of BNC Male Connector Crimp/Solder Attachment for RG316-DS, RG188-DS
SKU LCCN45961
Available to Ship 9
Quantity Price
1 - 24 $15.19
25 - 49 $14.43
50 - 99 $13.67
100 + Call Us
Price $15.19

All Prices are in US Dollars and do not include duties



LCCN45961 BNC male coaxial connector has a series type of BNC male and interface type of RG316-DS, RG188-DS with a 50 Ohm impedance. L-com male connector uses shield/contact crimp/solder as an attachment method. Our male coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz. The BNC connector is available in a 1.11-inch length, 0.571-inch width, and 0.571-inch height.

The L-com male coaxial connector has a Teflon dielectric type. The L-com BNC coaxial connector has a brass body with nickel plating. Our LCCN45961 connector uses brass contact and a gold plating material.

This L-com male connector will ship the same day as purchased. Our BNC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build BNC custom connector cable assemblies that will ship the same day as well.

The BNC male connector with 50 Ohm impedance has a weight of 0.027 lbs. The male coaxial connector can operate at temperatures ranging from -65 to 165 degrees C. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF connector that meets your requirements.


Features
  • Max Operating Frequency 3 GHz
  • Gold Plated Brass Contact
  • Excellent VSWR of 1.25:1
  • 50 µin minimum contact plating

Application
  • General Purpose Test
  • Custom Cable Assemblies


Product Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
3 GHz
Interface Type 1
RG316-DS
Interface Type 2
RG188-DS

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.