We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

BNC Tee Adapter Female-Female-Female

SKU LCAD9787
Available to Ship 1
Quantity Price
1 - 24 $41.19
25 - 49 $39.54
50 - 99 $38.31
100 + Call Us
Price $41.19

All Prices are in US Dollars and do not include duties



L-com’s LCAD9787 BNC Tee adapter female-female-female is part of our full line of RF components available for same-day shipping. Our BNC tee adapter has a female-female-female gender configuration. Our BNC tee connector operates to 100 MHz. The L-com RF adapter provides good VSWR of 2.1:1 maximum. Tee adapters (also called tee connectors) are three port devices that can be used to split or combine a signal. Unlike power dividers/combiners, however, they do not provide matched impedance at all ports. RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain adapter configurations can also be used to protect connectors on expensive equipment where the number of connect/ disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters are referred to as connector savers. L-com also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

Features
  • Max VSWR of 2.1:1 up to 100 MHz
  • 30 µin minimum contact plating
  • Gold Plated Contact

Application
  • General Purpose Test

Key Specifications

Key Specifications

Connector Series 1
BNC
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Connector Series 3
BNC
Connector Gender 3
Female
Connector Polarity 3
Standard
Connector Impedance 3
50 Ohm
Frequency, Min
DC
Frequency, Max
100 MHz
Adapter Body Style
Tee
Connector Mount Method 1
None
Connector Mount Method 2
None

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.