L-com

BNC Female Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, 0.100 inch

SKU LCCN45940
QTY available 2
Quantity Price
1 - 24 $21.39
25 - 49 $20.32
50 - 99 $19.25
100 + Call Us
Price $21.39

All Prices are in US Dollars and do not include duties



L-com's LCCN45940 , BNC, Standard, Connector is part of our full line of RF components available for same-day shipping. Our BNC female connector operates up to a maximum frequency of 1 GHz and offers good VSWR of 1.5:1. Our BNC female connector LCCN45840 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 1 GHz
  • Good VSWR of 1.5:1
  • Gold Plated Brass Contact
  • 30 µin minimum contact plating

Application
  • General Purpose Test
  • Custom Cable Assemblies

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
1 GHz
Interface Type 1
RG174
Interface Type 2
RG316
Interface Type 3
RG188
Interface Type 4
LMR-100
Interface Type 7
.100 inch