L-com

Blue Buffer Tube Stripper for cables between 1/8 in. and 7/32 in. diameter

  • Picture of Blue Buffer Tube Stripper for cables between 1/8 in. and 7/32 in. diameter
Picture of Blue Buffer Tube Stripper for cables between 1/8 in. and 7/32 in. diameter
SKU FOT-ST-BT163
Available to Ship 7
Quantity Price
1 - 24 $41.79
25 - 49 $40.12
50 - 99 $38.86
100 + Call Us
Price $41.79

All Prices are in US Dollars and do not include duties



L-com's FOT-ST-BT163 is a Buffer Tube Stripper with Adjustable Blades. The FOT-ST-BT163 is for use with simplex cables from 1/8 inch up to 7/32 inch diameter, and features three Straight and One Round Blade. The L-com FOT-ST-BT163 is a precision tool allows cutting of different buffer tube diameters without knicking fiber. The L-com FOT-ST-BT163 is one of thousands of high quality fiber optic products and accessories that are in-stock and ready to ship.

Features
  • Buffer Tube Stripper with Adjustable Blades
  • For use with simplex cables up from 1/8" up to 7/32" diameter
  • Precision tool allows cutting of different buffer tube diameters without knicking fiber
  • Three Straight and One Round Blade

Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

Key Specifications

Key Specifications

Part Number
FOT-ST-BT163
Design (Tool Type)
Hardware
Primary Application/Family
Fiber
Length
9 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.