L-com

Blank Non-metallic Mounting Plate for 12x10x6 Polycarbonate Enclosures

  • Picture of Blank Non-metallic Mounting Plate for 12x10x6 Polycarbonate Enclosures
  • Picture of Blank Non-metallic Mounting Plate for 12x10x6 Polycarbonate Enclosures
  • Picture of Blank Non-metallic Mounting Plate for 12x10x6 Polycarbonate Enclosures
  • Picture of Blank Non-metallic Mounting Plate for 12x10x6 Polycarbonate Enclosures
  • Picture of Blank Non-metallic Mounting Plate for 12x10x6 Polycarbonate Enclosures
Picture of Blank Non-metallic Mounting Plate for 12x10x6 Polycarbonate Enclosures
SKU HGX-NPLATE40
Available to Ship 54
Quantity Price
1 - 24 $50.99
25 - 49 $48.44
50 - 99 $45.89
100 + Call Us
Price $50.99

All Prices are in US Dollars and do not include duties



L-com HGX-NPLATE40 is a blank non-metallic mounting plate for 12x10x6 Polycarbonate NEMA enclosures. This mounting plate is RF transparent, allowing 360° of coverage for any antennas that may be internally mounted. With its blank design, the plate allows for custom drilling and mounting options, giving users the flexibility to adapt it to their specific needs. Upgrade your polycarbonate enclosure with ease and convenience with non-metallic our blank plate. This mounting plate is in stock and available for same business day shipping.

HGX-NPLATE40 is constructed from 1/4 inc (6.35mm) thick Polypropylene and is a practical choice for the 12x10x6 Polycarbonate enclosures. .

Plate Dimensions 11.5 x 9.5 inches (293 x 242 mm).

Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the right Weatherproof NEMA Enclosure Accessory for your requirements.


Features
  • Blank Non-Metallic Starboard mounting plate for 1210xx series Polycarbonate enclosures
  • RF Transparent Mounting Plate permits 360° view for internal antennas
  • Blank to permit custom drilling and mounting
  • Mounts easily with four screws

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.