L-com

Blank Aluminum Mounting Plate for 12x10x6 Polycarbonate Enclosures

  • Picture of Blank Aluminum Mounting Plate for 12x10x6 Polycarbonate Enclosures
  • Picture of Blank Aluminum Mounting Plate for 12x10x6 Polycarbonate Enclosures
  • Picture of Blank Aluminum Mounting Plate for 12x10x6 Polycarbonate Enclosures
  • Picture of Blank Aluminum Mounting Plate for 12x10x6 Polycarbonate Enclosures
  • Picture of Blank Aluminum Mounting Plate for 12x10x6 Polycarbonate Enclosures
Picture of Blank Aluminum Mounting Plate for 12x10x6 Polycarbonate Enclosures
SKU HGX-NPLATE39
Available to Ship 61
Quantity Price
1 - 24 $53.99
25 - 49 $51.29
50 - 99 $48.59
100 + Call Us
Price $53.99

All Prices are in US Dollars and do not include duties



L-com HGX-NPLATE39 is a blank aluminum mounting plate for 12x10x6 Polycarbonate NEMA enclosures. This mounting plate is anodized to protect its surfaces from corrosion. With its blank design, the plate allows for custom drilling and mounting options, giving users the flexibility to adapt it to their specific needs. Upgrade your polycarbonate enclosure with ease and convenience with our blank aluminum plate. This mounting plate is in stock and available for same business day shipping.

Plate Dimensions 11.5 x 9.5 inches (293 x 242 mm).

Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the right Weatherproof NEMA Enclosure Accessory for your requirements.


Features
  • Lightweight Aluminum Mounting Plate for 1210xx series Polycarbonate enclosures
  • Anodized to protect surfaces
  • Blank to permit custom drilling and mounting
  • Mounts easily with four screws

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.